Sales Event Happening Now!Discover more for lessShop Now

Carbide tipped drill bit for cutting through rebar

Customers also searched for rebar cutter rebar cutter bit or rebar cutter drill bit .

Choose options

Diameter
  • 3/8 in
  • 1/2 in
  • 9/16 in
  • 5/8 in
  • 11/16 in
  • 3/4 in
  • 13/16 in
  • 7/8 in
  • 1 in
  • 1-1/8 in
  • 1-1/4 in
  • 1-3/8 in
  • 1-1/2 in
  • 1-3/4 in
  • 2 in
  • 2-1/2 in
Length
  • 8 in
  • 10 in
  • 12 in
  • 18 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From $132.00

Documents

Features & Applications

Features

  • Rebar cutters have unique flute geometry with steep spiral removes debris fast
  • Rebar cutters are made from high-quality carbide for long drilling life
  • Rebar cutters have a relief hole that dissipates heat and allows for slug removal
  • Shank extension extends the effective drilling depth by 6"
  • Shank extension is designed for bits that are at least 1-3/4" in diameter

Applications

  • Drillbit specifically designed to cut through rebar

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.