X-C P8 Wood pins
New product
Premium
Item #r8188600
Premium single nail for fastening wood to concrete using powder-actuated tools
- Base materials: Concrete (soft)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Features & Applications
Features & Applications
Features
- Extra long nail for fastening thick wood to concrete
- Suitable for fastening to concrete with a hardness of up to 6,000 psi
- A hard nail with solid shank for buckle-free fastening of thick wood to concrete
- Suitable for soft to medium-hard concrete (up to 45 N/mm² concrete strength)
Applications
- Fastening wood to concrete
- Fastening formwork boards to concrete