Electrical Installation Solutions

Power up your electrical installation

Are you struggling to grow your business because you can't take on more projects? Help enhance productivity at every stage of your electrical installation projects with Hilti.

From overcoming the frustrations of slow layout and time-consuming coring to finding innovative solutions for faster, safer fastening and easy-to-handle firestop, Hilti partners with you for maximum electrical installation performance.

Engineered for Fast, Precise Electrical Installations

ProKit

Modular interlocking tool-box system designed for commercial contractors and construction professionals.

Shop Now

DD 150-U-22 Cordless core drill

High-performance Nuron cordless core drill for wet/dry, handheld or rig-mounted applications,equipped with advanced safety technology.

Shop now

SCN 60-22 Cordless chainsaw

High-performing, Nuron battery powered chainsaw designed for more efficient wood demolition, cuttingwood beams, and timber.

Shop now

PR 40G-22 Green rotating laser level

Nuron-powered versatile Green Rotating Laser Level with automatic functions for leveling, aligning, slopingand squaring applications.

Shop now

BX 4-ME-22 Cordless concrete nailer

The Nuron-powered BX 4-22 delivers up to 10% more fastening power with less kickback, & an angled magazine for versatility.

Shop now

HDI-TZ Drop-in anchor

Helps achieve faster installs with reduced setting time and is designed to hold in cracked or uncracked concrete. It can be ICC-ESR, UL, and FM approved, and may help reduce dust during installation when paired with DRS.

Shop now

KCCM-WF Kwik Cast Connect

Helps speed up installs with a push-to-connect system, offering two rod sizes in a single anchor point. Protected threads can help reduce rework, and the product may be UL, FM, and ICC-ES approved.

Shop now

MT-FL Fast-Lock

Helps enable faster modular assembly with one-handed connections, allowing easy adjustments and disassembly. Provides visual, audible, and tactile lock confirmation for secure support.

Shop now

Fastening Nails

Suitable for applications on both concrete and steel, these nails cause less concrete chipping and provide higher fastening quality with fewer failures.

Shop now

E-Fasteners Portfolio

A fully tested Hilti system (tool + nail + E-fastener) designed for optimal performance and reliability, giving installers peace of mind through guaranteed maintenance of the installation.

Shop Now

Firestop Systems

Offer water-, smoke-, and gas-tight barriers, with modular firestop solutions for cable penetrations, and are suitable for both onshore and offshore projects.

Shop Now

SL 5-22 Cordless area light

Powerful battery small-area flood light with dual-swiveling head and magnetic mounting base.

Coming October 2026

Laser-fast layout

Enjoy quicker leveling and alignment

Traditional layout with chalk lines and tape measures is slow and labor-intensive, and many measuring tools on the market fail to meet your performance needs. With our cordless PM 20-CG and PM 50-MG multi-line lasers, you’ll experience greater durability, faster and more precise alignment, and excellent visibility. For tasks like measuring cable paths and conduits, our easy-to-use laser meters are ideal, and our concrete scanners help you avoid costly downtime by detecting hidden objects.

Diamond drilling made easier

The fastest way to core from start to finish

Creating penetrations for conduits and cables through walls and floors can be time-consuming, messy, and challenging. With Hilti's core rigs, water management system, and optimized core bits, a three-person job can be handled by just one person. For even greater efficiency, add a CutAssist Autofeed unit for autonomous core drilling

Quicker fastening with enhanced safety

Prioritizing the safety of workers without impacting productivity

The BX 4-ME-22 nuron battery-powered nailer can help minimize labor hours and improve productivity by reducing installation steps like drilling and anchoring.

Minimize the need for ladders and help reduce accidents and injuries when paired with a pole tool assembly, so you can confidently prioritize safety without compromising on performance. The next-generation battery-powered nailer and enhanced E-fasteners portfolio make it easier for you to install cables, conduits, and threaded studs into concrete, steel, and masonry for mid- to low-voltage applications.

For added safety, our SC 4MR-22 cold cut technology reduces heat transfer to the base material, minimizing sparks compared to traditional cutting methods.

 

Ultimate anchor fastening

Pioneering productivity in overhead applications

Help simplify your electrical fastening with Hilti tools and cutting-edge anchors. For overhead applications, our ergonomically designed SDS-Plus rotary hammers drill powerfully into concrete. Help tackle safety concerns with our onboard DRS vacuum cleaner for virtually dust-free drilling. Hilti’s complete portfolio of post installed anchors offers a breadth of solutions for more reliable fastening in a variety of base materials and jobsite conditions.

Carrying out intensive overhead work? Our cutting-edge EXO-S wearable exoskeleton is designed to help reduce employee strain and fatigue so you can boost productivity.

HIT-HY 200-R V3- rebar installation with the HDE 500-A22 chemical anchor dispenser

Simpler fire protection

Easier-to-install preformed firestopping solutions

Forget messy and difficult-to-handle firestop sealants. Instead, opt for Hilti preformed fire protection systems. For cable bundles of various sizes, our putty discs and blocks, along with our versatile portfolio of speed sleeves and modular firestop sleeves, provide quicker and easier installation for low voltage firestopping.

Fieldwire

Fieldwire streamlines field-to-office communication by keeping plans updated and giving teams instant access to the latest files, reports, RFIs, change orders, and budget details from any device.

Learn more Schedule your demo today

ON!Track

ON!Track gives you real-time visibility of tools, materials, and records—helping you track assets, manage safety and service dates, and share information across your company from any device.

Learn more

Training designed with you in mind

Whether you are looking for an online session on how to operate a specific tool, an accredited live webinar on a key construction topic, or a tailored health and safety course that helps meet the specific needs of your jobsite, Hilti Academy offers a wide range of learning options.

Learn more

How Hilti engineers can help

Partner with Hilti to benefit from expert support through all stages of the project lifecycle from design to installation to building management. We offer everything from specialist advice and accredited training to on-site testing and engineering judgements to help ensure you find the approved solutions you need. 

Contact us

Share