CFS-T RR plug seals EMC
New productItem #r5474
Plug seal with electromagnetic compatibility for fitting modules to seal multiple cables/pipes in round penetrations
- Temperature resistance range: -40 - 50 °C
- Free from: Halogen (halogen content <= 0.1 weight %)
- Reaction to fire class (EN 13501-1): E
Share
Features & Applications
Features & Applications
Features
- Available in galvanized steel and stainless steel
- Practical and adaptable modular solution for firestopping round cable penetrations
Applications
- Sealing penetrations in shipbuilding and offshore applications
- Sealing penetrations in wind power structures
- Telecom, data centers, downstream (oil and gas), petro-chemical, control rooms, healthcare, emergency power, transmission towers
For approval or certificate information, please see individual items.