TE 500-A36 SDS Max breaker
New productItem #r10130186
Versatile SDS Max (TE-Y) cordless demolition hammer for chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
- Working direction: Wall
- Tool chuck type: TE-Y (SDS Max)
- Single impact energy: 5.8 ft-lbf
Share
Features & Applications
Features & Applications
Features
- Higher mobility on jobsite – enables higher productivity
- High performance – enough power for a wide range of breaking applications
- Power supply independence – due to high-capacity Li-Ion battery
- Sufficient battery reach for majority of breaking applications
- Active Vibration Reduction (AVR) makes the tool much less tiring to use – helping to increase daily productivity
Applications
- Chiseling on concrete and masonry walls
- Creating channels in concrete and masonry to install pipes and cables
- Light chipping and tile removal
- Enlarging breaches