Power Tools and Solutions for Concrete and Masonry Contractors
Essential power tools for concrete and masonry work
Advanced layout
Measuring
Accurate measurements are crucial for laying out formwork, foundations, and structural elements. The PD-E laser meter help ensures that every distance and layout on the jobsite is precise, preventing costly errors and ensuring smooth progress for concrete and masonry projects..
See all laser meter toolsAlign formwork
The PM 50 MG-22 allows you to precisely align formwork for concrete slabs and walls, helping to ensure accurate placement and preventing costly rework. Perfect for those who require quick, precise alignment before starting the pour.
Level concrete during the pour
The PR 2-HS A12 guarantees precise leveling during concrete pours, helping to ensure an even surface for slabs, foundations, and footings. Perfect for those working on large concrete projects that demand accurate leveling.
See all rotating laserSetting formwork and grading surfaces
The PR 30-HVS A12 helps you set formwork and grade surfaces with precision, helping to ensure that concrete slabs and foundations are leveled correctly, minimizing uneven surfaces and ensuring smooth, high-quality results.
See all rotating laserScan for rebar
The PS 300 Ferroscan system helps ensure that you avoid hitting rebar, pipes, or cables when drilling or cutting into concrete. This tool helps protect your tools, reduce damage, and keep your jobsite safe.
See all scannersAutomate your layout process
The PLT 400 construction layout tool automates your layout process, helping to streamline large-scale concrete projects. It allows you to quickly and accurately set out layouts for foundations, walls, and slabs, saving time and improving accuracy.
See all digital layout toolsAnchoring and fastening
Anchor formwork for concrete pours
The SIW 8-22 combined with KWIK HUS screw anchor is perfect for securely anchoring formwork in place before concrete pours. Its high torque and precision helps ensure that the formwork remains stable under the weight of wet concrete.
Install structural anchors in concrete foundations
The HDE 500-22 cordless adhesive dispenser and Hilti epoxy and adhesive anchors help provide a clean and accurate solution for setting structural anchors in concrete foundations, columns, and beams, offering high load-bearing capacity and durability.
Attach formwork to concrete structures
The DX 6 powder-actuated nailer is ideal for quickly fastening formwork to concrete walls and structures, allowing for fast setup while helping to ensure that everything stays in place during heavy concrete pours.
See all DX 6 nailsFasten insulation and waterproofing efficiently
The BX 4-22 cordless fastening tool is designed for securing waterproofing and insulation, ensuring strong and durable. It streamlines installation, helping to reduce setup time in demanding concrete and masonry applications.
Explore BX 4-22 nailsCutting
Cut rebar for reinforced concrete structures
The NRC 6-22 rebar cutter helps to ensure fast and precise cuts on rebar, allowing you to reinforce concrete structures quickly and efficiently. It’s compact and powerful, perfect for jobsite use.
See X-Cut Rebar flush cutter bladeCutting joints in concrete
The DSH 600-22 battery saw deliver powerful performance and accuracy for cutting masonry blocks & concrete slabs helping to ensure clean, precise cuts that prevent cracking in large concrete surfaces.
See all concrete sawsCut wood forms and panels for concrete work
The SC 30WR-22 circular saw is designed for fast, accurate wood cutting, perfect for preparing wooden formwork and panels used in concrete construction.
See all circular sawsCut through pipes, framing, and other materials
The SR 6-A22 reciprocating saw provides powerful, fast cutting for a variety of materials, including wood, metal, and masonry. It’s ideal for demolition work, cutting through pipes, framing, or removing materials during renovations or concrete construction projects.
See all reciprocating sawsMultitool
The SMT 6-22 multitool is perfect for various small, precise cuts in wood, drywall, and other materials. It’s ideal for detailed work in concrete formwork construction and finishing.
See all multitool insertsCut through concrete and metal
The AG 6D-22 angle grinder is powerful enough to cut through concrete and metal, making it ideal for cutting rebar, concrete slabs, or grinding down surfaces for finishing. Its versatility makes it a must-have for concrete contractors.
See all angle grindersDrilling, breaking and demolition concrete and masonry
Hammer drilling in brick and masonry
The SF 6H 22-A hammer drill delivers high-impact energy for fast drilling in masonry and brick, helping to ensure accurate holes for anchors and fasteners. Perfect for small to medium masonry drilling tasks.
See all drill driversDrill and set anchors with precision
The TE 5-22 rotary hammer is perfect for drilling and setting anchors in concrete and masonry. Its compact design excels in downward-facing applications and is versatile enough for chiseling, kwik-con anchors, and drilling wood or steel with the optional quick-release chuck.
See all SDS PLUS rotary hammer toolsDrill and chisel masonry and concrete
The TE 60-22 cordless rotary hammer combines powerful drilling and chiseling capabilities for masonry and concrete. It provides efficient performance for heavy-duty tasks like drilling large holes or chiseling away materials.
See all SDS MAX rotary hammer toolsBreaking and digging
The TE 2000-22 breaker is engineered for heavy-duty demolition tasks, offering maximum impact to break through tough concrete. It’s ideal for digging and breaking up large slabs or concrete structures.
See all breaking and demolition toolsWall demolition in concrete and masonry
For controlled wall demolition, a smaller handheld demolition hammer like the TE 500-AVR would be suitable. This tool is used when removing sections of concrete or masonry walls without damaging surrounding structures.
See all breaking and demolition toolsCore drilling for large openings
The DD 150-U is perfect for creating large, precise openings in concrete and masonry walls. Whether you're installing pipes, conduits, or large-diameter anchors, it helps ensure accuracy and efficiency with its three-speed gearing and real-time feedback. Ideal for both wet and dry drilling applications.
See all diamond coring toolsConcrete Pouring and Finishing
NCV 4-22 Cordless Concrete vibrator
The NCV 4-22 helps to ensure that air bubbles are eliminated during concrete pours, providing uniform and solid results. This tool helps achieve higher quality concrete by preventing voids and increasing structural integrity.
NCV 10-22 Backpack Concrete vibrator
The NCV 10-22 backpack concrete vibrator delivers powerful compaction, eliminating air bubbles during concrete pours for consistent and high-quality results. Its lightweight, ergonomic design provides mobility and ease of use, making it ideal for compacting walls, slabs, and foundations.
See concrete vibrator whipsSmooth and finish concrete surfaces
The DGH 130-22 cordless concrete grinder is your go-to tool for a range of concrete surface finishing tasks. Whether you need to smooth uneven or rough concrete surfaces, grind down high spots, or prepare surfaces for coatings and finishes, this tool provides the precision and power required. It’s also ideal for working on edges and hard-to-reach areas, ensuring a clean, professional finish on every project.
See all concrete grindersSafety
Dust control
Effective dust control helps to improve air quality, protects workers' health, and ensures regulatory compliance, all while helping to keep your site cleaner and more productive.
Find your Dust Removal SytemNuron Technology
Integrated tracking and diagnostics to get ready for your next job site, enhancing tool management and productivity.
Learn more about NuronEXO-T-22 Tool Balancer
Revolutionize on-site safety and reduce fatigue with EXO-T-22, an exoskeleton designed for demanding construction environments.
Learn more about exoskeletonTraining
Boost your skills with Hilti Academy, offering professional training to enhance safety and productivity on the job.
Learn more about Hilti AcademyChoose the right tools for the trade
The right tools for your concrete and masonry work
As a concrete and masonry professional, you know that having the right tools makes all the difference on the job. We understand that you need reliable, high-performance equipment that supports your expertise and helps you deliver quality results every time. Our tools are designed with your needs in mind, making every task – from drilling to finishing – safer, faster, and more efficient.
Tools tailored for you: focused on performance and safety
Our selection of tools is built to handle the toughest challenges in concrete and masonry work. With solutions for every phase of the job, you’ll find equipment that enables you to work with precision and confidence. Each tool is crafted to help you achieve the best results and keep your projects running smoothly, so you can focus on what matters most.
The Power of Nuron
Unmatched performance for demanding applications
Choosing tools on the Nuron platform means choosing technology that works as hard as you do. We know that you need tools that are easy to use, quick to charge, and versatile enough to handle any job. The Nuron system allows you to move seamlessly between tasks without worrying about battery changes. With extended battery life and a consistent power source, Nuron tools keep up with you, giving you the flexibility and efficiency you need.
Beyond just power, Nuron tools are designed with safety as a priority. Features like Active Torque Control (ATC) and Active Vibration Reduction (AVR) help prevent common injuries and reduce fatigue, so you can work comfortably throughout the day. Accessories such as dust extraction systems keep your workspace cleaner, helping you meet site safety standards while maintaining a clear line of sight for accurate work.
With Nuron, you’re not just getting tools – you’re getting a system that’s engineered to support you, no matter the demands of your project. We’re here to help you build better, work smarter, and finish stronger.