VC 150-6 XE Dust extractor
New productItem #r11001064
Powerful dust extractor with built-in power outlet for connection with power tools and jobsite clean ups (wet & dry), 4 gallon tank - OSHA compliant with 150 CFM
- Water capacity: 2 gallon (US)
- Container capacity: 15 l
- Dust capacity: 33 lb.
Share
Features & Applications
Features & Applications
Features
- Durable wet & dry vacuum cleaner for use with all Hilti tools
- Built-in power outlet to run an additional tool directly from the vacuum cleaner – suction starts automatically when the tool does
- Hilti AirBoost automatic filter cleaning technology for consistently high suction (can be switched off for quieter operation and to increase water capacity)
- Robust housing, wheels and accessories to withstand the harshest jobsite conditions
- Optional auto-start available – enables on/off via Bluetooth® remote control
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Removing slurry during wet coring applications
- Wet and dry cleaning
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.