VC 150-10 X Dust extractor
New productItem #r11001069
Powerful dust extractor for jobsite clean ups and connection with power tools (wet & dry), 8 gallon tank - OSHA compliant with 150 CFM
- Air Flow at Hose End: 39 l/s
- Max. Vacuum: 3.23 psi
- Water capacity: 6.02 gallon (US)
Share
Features & Applications
Features & Applications
Features
- Sturdy wet & dry vacuum cleaner for use with all Hilti tools
- Hilti AirBoost automatic filter cleaning technology for consistently high suction (can be switched off for quieter operation and to increase water capacity)
- Robust housing, wheels and accessories to withstand the harshest jobsite conditions
- 150 CFM suction level to comply with most OSHA silica dust standards
Applications
- Dust extraction from grinding, cutting,slitting, drilling and dry coring tools
- Removing slurry during wet coring applications
- Wet and dry cleaning
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.