VC 4LX-22 T15 Cordless L-Class dust extractor
New productItem #r21372323
Powerful cordless dust extractor with large container for connection with power tools and jobsite clean ups (wet & dry), 15l (8 gallon) tank (Nuron battery)
- Air Flow at Hose End: 30 l/s
- Container capacity: 15 l
- Dust capacity: 36.38 lb.
Share
Customers also searched for Battery Vacuum, Cordless Vacuum, Vacuum Cleaner or Dust Extractor
Features
- Powerful yet compact - pair our most powerful cordless vacuum with your power tools to help reduce dust for increased safety, and clean up your jobsites more efficiently
- Built for flexibility – compact footprint with wheels and a push bar for versatile jobsite cleaning
- Optimized for cordless concrete grinding – with our DGH 130-22
- Automatic filter cleaning – helps to keep suction high by removing dust from the filter for fewer interruptions during your work
- Optional auto-start available – suction can be turned on/off via Bluetooth® remote control
Applications
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips, and concrete debris from drilling/ breaking
- Large storage tank and automatic filter cleaning enables cordless concrete grinding
- Wet extraction, dry diamond drilling, sanding, and light grinding/cutting/slitting
- L-Class vacuum – for capturing 99% of dust with a grain size under two microns

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.