VC 150-6 X Dust extractor
New productItem #r21748820
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 4 gallon tank - OSHA compliant with 150 CFM
- Max. Vacuum: 3.55 psi
- Water capacity: 2.38 gallon (US)
- Container capacity: 15 l
Share
Features & Applications
Features & Applications
Features
- Sturdy wet/dry dust extractor– built to handle dust extraction and clean-ups when working with all your Hilti power tools
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Built for durability – robust housing, wheels and accessories engineered for the harshest jobsite conditions
- Easy organization and transport – keep your gear stored with built-in accessories, including bungee cords for hose and power cable storage, and an optional soft bag for spare filters and more
- Powerful suction – 150 CFM suction level complies with most OSHA silica dust standards to help reduce harmful dust exposure and improve jobsite safety
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Wet and dry cleaning
- Removing slurry during wet coring applications
- Dust extractor for wood and saw dust
Services
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.