VC 150-10 XE Dust extractor
New productItem #r21748824
Powerful dust extractor with built-in power outlet for connection with power tools and jobsite clean ups (wet & dry), 8 gallon tank - OSHA compliant with 150 CFM
- Max. Vacuum: 3.55 psi
- Water capacity: 6.02 gallon (US)
- Container capacity: 30 l
Share
Features
- Sturdy wet/dry dust extractor – built to handle dust extraction and clean-ups when working with all your Hilti power tools
- Built-in power outlet – allows you to run an additional tool directly from the vacuum, with automatic suction whenever the tool turns on
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Built for durability – robust housing, wheels and accessories engineered for the harshest jobsite conditions
- Easy organization and transport – keep your gear stored with built-in accessories, including a belt strap for extra tool storage space, bungee cords for hose and power cable storage, and optional soft bag for spare filters and more
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Removing slurry during wet core drilling
- Wet and dry cleaning
- Dust extractor for wood and saw dust

Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.