VC 150-10 X Dust extractor
New productItem #r21748993
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 8 gallon tank - OSHA compliant with 150 CFM
- Max. Vacuum: 3.55 psi
- Water capacity: 6.02 gallon (US)
- Container capacity: 30 l
Share
Features & Applications
Features & Applications
Features
- Sturdy wet/dry dust extractor – built to handle dust extraction and clean-ups when working with all your Hilti power tools
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Built for durability – robust housing, wheels and accessories engineered for the harshest jobsite conditions
- Easy organization and transport – keep your gear stored with built-in accessories, including a belt strap for extra tool storage space, bungee cords for hose and power cable storage, and optional soft bag for spare filters and more
- Powerful suction – 150 CFM suction level complies with most OSHA silica dust standards to help reduce harmful dust exposure and improve jobsite safety
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Removing slurry during wet coring applications
- Wet and dry cleaning
- Dust extractor for wood and saw dust
Services
Fleet Management
We manage your tools so you can manage your business.