DD-WCS water dam
New productItem #232204
Water collector holder for Hilti coring systems
- Accessory type: Water management systems
- Product information: Water dam for diameters up to 87 mm
- For use with: DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 250-CA, DD 350-CA, DD 500-CA
Share
Features
- Enables clean drilling overhead
- Collect up to 100% of slurry
Applications
- Can be used with the WMS 100 water management system or a vacuum cleaner
- Should be used with water collector holders
- Should be fixed to a drill stand