TE DRS-5 Dust removal system
New productItem #r17816056
On-board vacuum system for convenient dust collection when drilling or chiseling with the TE 5-22 cordless rotary hammer
- For use with: TE 5-22 G01
- Weight: 2.6 lb.
- Hammer drilling diameter range: 5/32 - 25/32 in
Share
Features & Applications
Features & Applications
Features
- Virtually dustless drilling – contributes to safer jobsites and better visibility of your work area by removing up to 97% of fine particles before they become airborne
- Faster repeat drilling – dust removal system includes depth gauge with ruler so you can easily drill to the required depth every time
- Increased comfort – vibration-reducing effect on the rotary hammer
- Versatile – suitable for dust collection while drilling and chiseling, including stop drill bits and setting tools for HDI-P drop-in anchors (optional extraction heads may be needed)
Applications
- OSHA 1926.1153 Table 1 compliant, virtually dust-free drilling with TE 5-22 cordless rotary hammers (max. drilling depth 5-3/8”)