Water collector system ring WCS 5"
New productItem #2159811
Self-securing water collector system
- Accessory type: Water collector systems
- Product information: Water collector system up to Ø 122 mm
- For use with: DD 110-W, DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 250-CA, DD 350-CA, DD 500-CA
Share
Features
- No need for additional holders to fix the water collector to the wall
- Catches up to 80% of slurry
Applications
- Keep the jobsite clean with the WMS 100 water management system
- Multiple collection rings available based on core bit diameter