Water collector system ring WCS 10"
New productItem #2159814
Self-securing water collector system
- Accessory type: Water collector systems
- Product information: Water collector system up to Ø 250 mm
- For use with: DD 250, DD 250-CA, DD 350-CA, DD 500-CA
Share
Features
- No need for additional holders to fix the water collector to the wall
- Catches up to 80% of slurry
Applications
- Keep the jobsite clean with the WMS 100 water management system
- Multiple collection rings available based on core bit diameter