Drywall Track Adapter WCS-D 6"
New productItem #2243437
Self-securing water collector system
- Accessory type: Adapters
- For use with: DD-WMS 100
Share
Features & Applications
Features & Applications
Drywall Track Adapter WCS-D 6" #2243437
Features
- No need for additional holders to fix the water collector to the wall
- Catches up to 80% of slurry
Applications
- Keep the jobsite clean with the WMS 100 water management system
- Multiple collection rings available based on core bit diameter