Current PromotionsExplore our limited-time online and in-store offers!Shop now
Hilti

Features & Applications

Features
  • Simplify glass balustrade applications - nozzle mixer attachment injects and spreads the HIT-HY 270 mortar to form a u-shaped mortar puck for faster and higher-quality installations
  • Enhanced safety – the HIT-RE 60 Glass mixer attachment enables mortar injection from the inner side of the glass pane, eliminating the risk associated with working on the exposed side of glass-panels at heights
  • Higher productivity - quickly inject the pre-mixed mortar into glass centralizers in seconds, freeing up time and resources
  • Minimize mortar waste - when used with glass centralizers, the HIT-RE 60 Glass mixer attachment helps inject an optimized amount of mortar for fastening, reducing materials required for glass balustrade installation
Applications
  • Ideal for serial installation of glass panels into metal shoes
  • Fastening glass panes for internal and external glass balustrades and handrails
  • Fastening glass panes on curved and vertically inclined surfaces (up to 30°) in glass balustrade applications

Documents & Videos