Screw magazine SD-M 1
New productItem #2208484
Screw magazine for collated screws from 1" to 1-1/4" long – for interior finishing applications
- Length: 6 in
- Magazine capacity: 40
- Screw length - min: 0.98 in
Share
Features
- Hassle-free – minimized jamming and lost screws due to the optimized strip feed system
- Much faster than single screws – for higher productivity and less interruption due to re-loading
- Designed to be easy to use, reliable and convenient
- Compact and lightweight screwdriver magazine with only low contact pressure required – improving ergonomics to help reduce user fatigue
- Quick transition from collated to single screws with a simple click – no tools needed
Applications
- Repetitive fastening of drywall boards to metal or wood substructures with collated screws from 25 to 35 mm
- Repetitive fastening of wood boards to metal or wood substructures with collated screws from 25 to 35 mm
- Repetitive fastening of exterior sheathing boards to metal or wood substructures with collated screws from 25 to 35 mm
- Compatible with Driver bit S-SY PH2 81/3 1/4" (5) #2039290 and Driver bit S-SY PH2 81/3 1/4" (10) #2039291
Technical Data
Documents
-
- Instruction for use SD-M 1, Italian, Russian, German, Swedish, Turkish, Ukrainian, French, Arabic, Portuguese, Finnish, Sardinian, Spanish, Malay, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.8 MB ]