Screw guide ST-SG 5.5
New productItem #407521
Screw guide for the ST 1800 screw driver – for fastening sandwich panel screws
- Length: 5.3 in
- Screw diameter d: 0.22 in
- Screw length - min: 2.17 in
Share
Features
- Greater convenience as screws can be driven using only one-hand
- Greatly reduced risk of scratching the outside skin of the sandwich panel, optimum compression of the washer
- Help to avoid dents in the outside skin of the sandwich panel for better aesthetics
- Less risk of the screw point skidding across the surface causing scratches
- Higher productivity and greater convenience, very easy to use
Applications
- Driving long composite panel screws (5.5 and 6.5 mm diameter) on steel structures
- Driving screws using the ST 1800/ST 1800-A/ST 2000 screwdriver
- Fastening sandwich panels to steel substructures
- Sandwich panel screw guide for 5.5 mm diameter sandwich panel screws