HIT-Z-R 316 SS Anchor rod
New productItem #r5231
Ultimate-performance anchor rod for injectable hybrid anchors (316 stainless steel)
- Material, corrosion: Stainless Steel, 316
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS Software: Yes
Share
Customers also searched for all thread, threaded, zero cleaning, epoxy anchor or torque controlled anchor
Features
- Very high loads in cracked concrete and seismic applications in accordance with ICC-ES and ETA C2 approvals
- No hole cleaning required (above 5°C / 41°F) with HIT-HY 200
- Increased productivity and safety by eliminating the hole cleaning process
- Variable depth of embedment for maximum design flexibility
- Head marking for easy verification of rod length, even after installation
Applications
- Fastenings in cracked and uncracked concrete in combination with HIT-HY 200
- Seismic anchoring applications
- Anchoring structural steel connections
- Outdoor applications or fastenings in corrosive environments
- Anchoring secondary steel structures