HAS-B-105 HDG Anchor rod
New productItem #r8704693
High-performance anchor rod for injectable adhesive mortars and HVU adhesive capsule (carbon steel, ASTM F1554 grade 105, hot-dip galvanized)
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS Software: Yes
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@49c4b597, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2e7d849f, unit=null, value=Chisel-tip anchor rod for use with HVU adhesive capsules and for easy insertion when using with Hilti HIT injectable adhesive anchors}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6ad6d01b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@58d6b51d, unit=null, value=Designed for use with HVU adhesive capsules in solid concrete or with Hilti HIT injectable adhesive mortar in various base materials}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5d383cb6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@db723f66, unit=null, value=Custom lengths and additional diameters up to 2 ½" available upon request}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@938471b3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@587f100b, unit=null, value=Head marking for easy verification of steel grade and rod length, even after installation}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@33c2e8bf, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4c347101, unit=null, value=Free of oil and other contamination for the highest performance with Hilti HIT injectable adhesive anchoring systems}], id=CHA_ADVANTAGE_06, multiValue=false, name=Advantage 06}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ea66167, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bffa5505, unit=null, value=Suitable for fastenings in concrete and some other base materials in combination with the relevant Hilti HIT injectable adhesive mortar}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@93cd179c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@586ef72, unit=null, value=Suitable for ductile fastening points with predictable steel failure in seismic-relevant applications}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ea065d88, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c56eed88, unit=null, value=Suitable for fastenings in concrete in combination with Hilti HVU capsules}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}