HAS-V-36 HDG Anchor rod
New productItem #r8704695
High-performance anchor rod for injectable hybrid/epoxy anchors (carbon steel, ASTM F1554 grade 36, hot-dip galvanized)
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
- PROFIS Software: Yes
Share
Customers also searched for grade 36, hot dip galvanized, all thread, low carbon or threaded rod
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7a6e6cf9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@587f100b, unit=null, value=Head marking for easy verification of steel grade and rod length, even after installation}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@25221bff, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2f4e67c9, unit=null, value=Supplied complete with high-quality nuts with matching steel grade and thread tolerances for reliable performance}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8e8a6abf, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@73b1ca0d, unit=null, value=Chamfered end ensures easy threading of the nut}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@58f68e51, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bae3c3d, unit=null, value=Designed for use with Hilti HIT injectable adhesive mortar in various base materials}], id=CHA_ADVANTAGE_06, multiValue=false, name=Advantage 06}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6e18923c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b17a7f2e, unit=null, value=Easy to set manually – no setting tool required}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@971c270e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8a4b004c, unit=null, value=Suitable for fastenings in concrete and masonry in combination with the relevant Hilti HIT adhesive anchoring systems}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7ab721ea, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@586ef72, unit=null, value=Suitable for ductile fastening points with predictable steel failure in seismic-relevant applications}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}