KCCM-WF Kwik Cast Connect (multi-thread) cast-in-place anchor
New productItem #r21579941
Ultimate-performance push-to-connect, cast-in-place anchor with multi-thread for concrete on wood formwork with approvals
- Material, corrosion: Carbon steel, zinc-plated
- Anchor type: Single-point, Cast-in
- Head configuration: Internally threaded
Share
Features & Applications
Features & Applications
Features
- Optimized for productivity – quick push-to-connect system offers faster installation speed compared with internally threaded cast-in anchors
- 2-in-1 connection – multi-thread configuration offers two rod diameter options in one anchoring point for greater flexibility
- Less re-work – nails prevent head pop-offs before concrete is poured, and perforated foam protects inner threads from concrete intrusion
- Compatible accessories – combine with KCM-WF-ST stand-up setting tool to complete anchor installation faster in an upright position
- Codes and approvals – UL and FM approved anchoring solution, covered by an ICC-ES report
Applications
- Ideal for pre-assembled / pre-fabricated hanger assemblies
- Pre-installed fastening points for suspending pipes, electrical conduits, cable trays, HVAC ducts and equipment, medical equipment and other overhead elements
- Pre-installed fastening points for seismic bracing applications