KCCM-MD L Kwik Cast Connect (multi-thread) cast-in-place anchor
New productItem #r21579951
Ultimate-performance long plate push-to-connect, cast-in-place anchor with multi-thread for concrete on metal deck with approvals
- Material, corrosion: Carbon steel, zinc-plated
- Anchor type: Single-point, Cast-in
- Head configuration: Internally threaded
Share
Features
- Optimized for productivity – quick push-to-connect system offers faster installation speed compared with internally threaded cast-in anchors
- Less time on deck – small drilling diameter and pre-assembled spanner plate and self-tapping screws help reduce installation time
- 2-in-1 connection – multi-thread configuration offers two rod diameter options in one anchoring point
- Less re-work – color-coded plastic plugs help protect inner threads from concrete and Monokote® fireproofing
- Compatible accessories – combine with KCM-MD Combo Bit, 2-in-1 step bit and nut setter for quick and easy installation
Applications
- Ideal for pre-assembled / pre-fabricated hanger assemblies
- Pre-installed fastening points for suspending pipes, electrical conduits, cable trays, HVAC ducts and equipment, medical equipment and other overhead elements