Serrated HAC-V-T Anchor channel
New productItem #r14147749
Serrated cast-in anchor channels with upgraded load capacity and multiple embedment depths for economical fastening of curtain wall façades
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- PROFIS Software: Yes
- Product type: Anchor channel
Share
Features
- Upgraded performance – tension resistance up to 20% higher than previous HAC anchor channels
- More economical – higher load capacity and multiple embedment depth options so you can use smaller cast-in channels as needed
- Engineering support available – use PROFIS Anchor Channel software to streamline the design process, or contact your local Hilti team for project-specific advice
- Faster, safer, easier – automate setting T bolts by using the Hilti Adaptive Torque system, helping you improve consistency and save time when setting hundreds of bolts
- Serrated HAC-30 anchor channel is compatible with Hilti MQ41 modular MEP support components
Applications
- Fastening curtain wall façades in concrete slabs
- Fastening in elevator shafts, such as fixing guiderails, sliding doors or divider beams
- Fastening overhead MEP installations and equipment
- Fastening building appliances (e.g. ventilation, heating)
- ETA and ICC-ES approval documents for static, fatigue, seismic (ICC-ESR 3520) and fire loading available