HAC-V Front-of-slab rebar channel
New productItem #r17679883
Cast-in anchor channels for front-of-slab applications
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- PROFIS Software: Yes
- Product type: Anchor channel
Share
Features
- Safety-tested system of standard HAC anchor channels in combination with rebar
- Efficient and intuitive to design with PROFIS Anchor Channel software – a powerful planning tool based on the ESR-3520 compliance evaluation as well as AC232 and ACI 318 requirements
- Two separate corner channels cater to the needs of various building angles
- LDPE foam filler with grab tab – helps to keep concrete out of the channel and can be removed rapidly in one piece
- Engineering support available – use PROFIS Anchor Channel software to streamline the design process, or contact your local Hilti team for project-specific advice
Applications
- Front-of-slab applications for curtain wall façades in concrete
- Front-of-slab applications in composite slabs