HIT-Glass balustrade installation kit
New productItem #r22143818
Installation kit for installing glass balustrades and handrails, including HIT-HY 270 mortar, EP foam positioning aids and HIT-RE 60-glass mixer attachments
- Storage and transportation temperature range: 5 - 25 °C
Share
Features & Applications
Features & Applications
Features
- Faster glass pane installations – install glass-balustrades and handrails up to 2.5 times faster than traditional installation methods thanks to an innovative adhesive installation system
- Enhanced safety – HIT-RE 60 Glass mixer attachment enables mortar injection from the inner side of the glass pane, eliminating the risk associated with working on the exposed side panels at height
- Simplified maintenance – the HIT-HY 270 mortar does not bond to the glass, allowing you to easily remove and replace panes as needed
- Do more with less – the HIT-Glass system enables design optimization, helping to reduce overall mortar consumption and material costs
- User friendly system for glass balustrade installation - automatic mixing of the components helps to ensure high quality mortar and reliable installations every time
Applications
- Ideal for serial installation of glass panels into metal shoes
- Fastening glass panes for internal and external glass balustrades and handrails
- Fastening glass panes on curved and vertically inclined surfaces (up to 35°) in glass balustrade applications