X-SW 60 MX Soft washer
New productItem #r10163703
Soft washer for use with collated nails to attach waterproofing membrane to concrete or masonry
- Application: Water proofing
- For use with (tools): DX 460 MX, DX 5 MX
- Environmental Conditions: Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications
Share
Features
- Bearing surface engineered for better clamping of thin membranes
- Helps to prevent tearing or ripping of thin or soft membranes
- Soft washer conforms to uneven surfaces
- 60 mm soft washer – provides large bearing surface for superior clamping of thin and delicate membranes
Applications
- Attaching waterproofing membrane to concrete, masonry or steel
- Attaching plastic sheeting to concrete, masonry or steel
- Attaching thin membranes to concrete, masonry or steel