X-FS C Formwork spacer with nail
New product PremiumItem #r10163918
Formwork spacer with pre-mounted nail for positioning formwork on concrete footings
- Dimensions (LxWxH): 1.9 x 1.9 x 2.2 in
- Material: High-density polyethylene (HDPE), Halogen-free, Silicone-free
- Color: Light grey (RAL 7035)
Share
Customers also searched for powder actuated form stop or concrete form wall aligment
Features
- Facilitates quick and easy positioning of formwork panels on concrete footings
- Designed for extremely high productivity – up to five times faster than traditional methods
- Easy to install – even on rough concrete surfaces
- Stronger bond with the concrete due to large openings
- Formwork spacers remain hardly visible or fully hidden in concrete after removing formwork
Applications
- Positioning formwork on concrete footings