X-BR Bridle ring with nail
New product UltimateItem #r10268973
Bridle ring with pre-mounted nail for use with powder-actuated tools on tough concrete
- Application: Suspended systems
- Material: Carbon steel
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
Share
Customers also searched for bridle ring, ring or bridle
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@add9cc29, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d0ed10d, unit=null, value=Time-saving solution – bridle ring pre-assembled with baseplate and DX ALH nail, delivered ready to install using powder-actuated tools}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b167ea0e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d4a3e4c, unit=null, value=Safer and higher-productivity method for overhead applications – powder-actuated tools with a compatible pole tool remove the need for lifts and ladders}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2b08907, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@168c0d71, unit=null, value=Maximized stick rate – high-performance pre-mounted ALH nail for tough concrete}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c767a6cf, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ec023dad, unit=null, value=Virtually dust-free solution – no drilling required}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@48f7899a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@970cdb72, unit=null, value=Support for wires and non-sensitive low voltage cables}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cf9c7466, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5c5660a8, unit=null, value=Support for fire alarm cables}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fffbc39e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8539b8f2, unit=null, value=Support for metal-clad or armored (type MC/AC) cables}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}