X-DR T ALH Threaded drop rod with nail
New product
Ultimate
Item #r10268975
Threaded drop rod with pre-mounted nail for use with powder-actuated tools on tough concrete
- Application: Suspended systems
- Material: Carbon steel
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
Share
Features & Applications
Features & Applications
Features
- Time-saving solution – pre-assembled ¼” threaded rod with pre-mounted DX ALH nail, delivered ready to install using powder-actuated tools
- Drop rod is considered a rigid system – no extra attachment to the ceiling grid needed (as per NEC 300.11)
- Maximized stick rate – high-performance pre-mounted ALH nail for tough concrete
- Safer and higher-productivity method for overhead applications – powder-actuated tools with a compatible pole tool to remove the need for lifts and ladders
- Virtually dust-free solution – no drilling required
Applications
- Fastening overhead electrical hanging systems
- Works with all Hilti cable and conduit hanging elements (data hooks, batwings and MC stackers)