X-FCM-R NG Narrow grating fastener disc (stainless steel)
New product UltimateItem #r11829170
Stainless steel narrow grating fastener disc for fixing narrow-mesh floor grates with threaded studs in highly corrosive environments
- Application: Grating
- For use with (tools): DX 460, DX 5, DX 6
- Corrosion protection: Equivalent to A4 (316) stainless steel
Share
Features
- Labor-saving grating installation – fewer steps than traditional grating clamps and welding
- Approvals and certificates – technical data, test reports and approvals available
- No surface rework needed – when fastening grating to steel with S-BT and X-BT threaded studs
- Durable hold – locking tabs on the disc help to prevent loosening or spinning
- Reduce trip hazards – non-slip surface and minimized protrusion on walkway gratings when correctly installed
Applications
- Fastening narrow grating to steel in highly corrosive C5 environments, such as ships or offshore oil and gas installations
- For gratings exposed to standard loads such as walkways
- Fastening narrow-mesh steel grating
- Fastening fiber-reinforced plastic (FRP) mini-mesh grating
- Grating fastener disc for use with M8 threaded studs
For approval or certificate information, please see individual items.