FX 3 Support plates
New productItem #r17171742
Support plates to create a stable base for narrow material when fastening with F-BT-MR SN fusion threaded studs
- Application: Grounding, Grating
- For use with (tools): FX 3
- Material composition: Ultramid® A3WG10
Share
Features & Applications
Features & Applications
Features
- Provides a stable base for fastening narrow material when using F-BT studs with sealing washer
- Helps you maximize the performance of multiple studs and fastened materials (suitable for Stud Fusion only)
Applications
- Fastening to steel in polluted/corrosive environments (up to C5) involving higher tensile loads or thinner base materials
- Steel fastening in oil and gas offshore installations – cable tray/ladder supports, non-critical pipe supports, multi-disciplinary supports and miscellaneous equipment fastenings
- Steel fastening in oil and gas onshore installations – cable tray/ladder supports, non-critical pipe supports, multi-disciplinary supports and miscellaneous equipment fastenings
- Shipbuilding – false ceiling fixing, inspection grids, water spray separators, outfitting, supports for electric/piping/ventilation services