X-ECH MX Cable holder
New product PremiumItem #r5213
Plastic bunched cable holder for use with collated nails
- Application: Bunched cables
- Material: Polyamide (PA), Halogen-free, Flame-retardant, UV-resistant (fair)
- For use with (tools): BX 3, DX 351, DX 460, DX 5, DX 6, GX 3
Share
Features
- Friction-fit in the nose of BX/GX/DX nailers for easy handling
- Stacking possible
- Silicone-free and halogen-free material
- Fast cable installation when used with the GX 120-ME gas nailer
- Can be used on ceilings and walls
Applications
- Fastening multiple electrical cables
- Installing electrical cables quickly and neatly (max. fastener spacing 60-80 cm, depending on cable rigidity)