X-IE-G 6 Insulation fastener
New product PremiumItem #r7618241
Insulation fasteners pre-mounted with X-P G2 high-performance nails for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards, to soft concrete and to masonry
- Application: Rigid Board Insulation, Mineral Wool Insulation
- Insulation material: Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
- Base materials: Concrete (soft)
Customers also searched for Insulation to concrete, XPS PIR PUR attachments, Rigid insulation fasteners, Hard board insulation attachments or Insulation fasteners
- Extremely quick insulation fastening system, one-step solution, up to five times faster than alternative methods
- Suitable for a wide range of insulation materials – mineral wool, EPS, XPS, PIR, PUR, soft core multilayer board, rigid core multilayer board
- Suitable for 25-200 mm thick insulation (19-197 mm for multilayer boards)
- Excellent thermal efficiency, no cap required
- No holes in the plastic shank – helping prevent mold and moisture penetration in the insulation material (applies to fasteners 40-200 mm)
- One system for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fibre-cement faced boards to soft concrete and to masonry
- Fastening insulation material to walls and ceilings
- Fastening insulation material in light-ventilated façade application (LVF)
- Fastening insulation material to the bottom of concrete slab (ceiling)
- Fastening basement perimeter wall insulation (foundation wall)