KH-EZ SS316 Screw anchor
New productItem #r10235023
Ultimate screw anchor for quicker corrosion-resistant fastenings in concrete and grout-filled CMU (stainless steel 316, hex head)
- Material, corrosion: Stainless Steel, 316
- Head configuration: Hex head
- Approvals / Test reports: ICC-ES report (concrete), ICC-ES report (masonry), LABC, Seismic
Share
Features
- Time and labor-saving stainless steel screw anchor for concrete – especially suited for seismic, cracked concrete and grout filled CMU applications requiring an ICC approval
- Quicker and easier to install than wedge anchors – no cleaning, no high-accuracy torque wrench and no hammering required
- Optimized thread design for exceptional setting performance, superior load values and reduced edge distances and spacing
- Carbide cutting edges help to ensure easy setting even under critical conditions (such as high-strength concrete, used drill bits, rebar hits)
- Fully removable anchoring solution for use with standard ANSI-tolerance drill bits – no special tolerance drill bits required for these screw anchors
Applications
- Attaching railings, handrails, safety barriers, guard rails and signs
- Secondary steel attachment
- Tunnel construction
- Stadium seating