KH-EZ C SS316 Screw anchor
New productItem #r10916140
Ultimate-performance screw anchor for quicker corrosion-resistant fastenings in concrete and grout-filled CMU (stainless steel 316, countersunk head)
- Material, corrosion: Stainless Steel, 316
- Head configuration: Countersunk Torx
- Approvals / Test reports: ICC-ES report (concrete), ICC-ES report (masonry), LABC, Miami Dade County
Share
Customers also searched for stainless steel screw anchor for concrete, stainless steel concrete screw anchor or stainless steel screw anchor
Features
- Time and labor-saving stainless steel screw anchor for concrete – especially suited for seismic, cracked concrete and grout filled CMU applications requiring an ICC approval
- Quicker and easier to install than wedge anchors – no cleaning, no high-accuracy torque wrench and no hammering required
- Optimized thread design for exceptional setting performance, superior load values and reduced edge distances and spacing
- Carbide cutting edges help to ensure easy setting even under critical conditions (such as high-strength concrete, used drill bits, rebar hits)
- Fully removable anchoring solution for use with standard ANSI-tolerance drill bits – no special tolerance drill bits required for these screw anchors
Applications
- Structural steel applications
- Attaching balconies, railings, handrails and signs
- Installing storage and rack systems
- Secondary steel attachment