HDI-TZ Drop-in anchor
New productItem #r18974539
Ultimate-performance drop-in concrete anchor for standard embedment depths in cracked/ uncracked concrete and seismic applications (carbon steel, zinc plated) 3/8” – 5/8”
- Approvals / Test reports: FM (Factory Mutual), Seismic, UL (Underwriter Laboratories)
- Material, corrosion: Carbon steel, zinc-plated
- PROFIS Software: Yes
Share
Customers also searched for expansion anchor, drop-in, drop-in anchor or multi-set
Features
- Higher productivity - designed for reduced setting time and effort, and faster installations when paired with the HDI- TZ 2-in-1 setting tool and a hammer drill
- Increased performance – drop-in anchor with optimized length for more reliable fastenings in standard reinforced slabs and composite metal deck slabs
- Code compliant - ICC-ESR approved for cracked/ uncracked concrete and seismic
- Virtually dust-free – pair with Hilti Dust Removal System (DRS) for compliance with Table 1 of OSHA 1926.1153 regulations for silica dust exposure
- Easier to specify and design – pair with PROFIS Engineering software to simplify the design of concrete connections and reduce material costs
Applications
- Post-installed fastening point for suspended pipes, electrical conduits, cable trays, HVAC ducts and equipment, seismic bracing, and other overhead elements
- Suitable for use in cracked and uncracked concrete including seismic areas