X-S MX Drywall nails (collated)
New product PremiumItem #r4049
Ultimate-performance collated drywall nail for fastening to steel using powder-actuated tools
- Base materials: Steel
- Minimum thickness of base material (steel): 1/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Customers also searched for drywall track pin, track nail, track pin or collated fastener
Features
- Strips of 10 collated nails – for extremely high productivity and easier fastener loading
- Fasten material directly to steel without pre-drilling
- Powder-actuated solution for greater productivity
- Metal top-hat design facilitates easy loading and reduces the risk of through-penetration when fastening thin materials
- X-S 16 fastener hardness provides higher application limits on steel
Applications
- Fastening drywall track or brick ties to steel
- Fastening metal sheet to steel