X-C G2 MX Concrete nails (collated)
New product StandardItem #r4421636
Premium collated nails for fastening to concrete and other base materials using the GX 2 gas nailer
- Base materials: Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 2-3/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Customers also searched for gx2 concrete nail, gas fastener, gas concrete nail, hilti gas nail or concrete nail
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@22fc25a1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@21f99a2d, unit=null, value=Premium nail for excellent performance on soft concrete}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2a83a554, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6c600bdc, unit=null, value=Everyday fastening solution with cut-tip nail}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f216c7ea, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c0f8aeba, unit=null, value=Fastening to soft concrete}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8f997f77, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@725086cf, unit=null, value=Fastening to solid masonry}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d9174416, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fa14bb12, unit=null, value=Fastening to filled block}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}