X-U 15 / 20 MXSP Steel nails (collated)
New product PremiumItem #r4889834
Ultimate-performance collated nails for fastening to steel using powder-actuated tools
- Base materials: Steel
- Minimum thickness of base material (concrete): 80 mm
- Minimum thickness of base material (steel): 1/4 in
Customers also searched for magazine nail for steel, high performance steel fastener, steel fastener, steel attachments or heavy duty steel nail
- Strips of 10 collated nails – for extremely high productivity and easier fastener loading
- Recommended for use on hard steel
- Stepped and knurled shank for the highest application limit
- Highest hardness allows penetration of hard materials without bending
- "Screw" effect for a secure hold and high loading capacity on steel
- Tacking composite deck on steel ≥ 6 mm
- Tagging labels
- Fastening to steel