X-ENP MXR Metal deck fasteners (collated)
New product UltimateItem #r6228
Collated nails for fastening metal decks to steel structures with stand-up powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (steel): 1/4 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Customers also searched for metal roof deck nail, decking fastener, powder actuated or decking nail
Features
- A much faster and safer fastening system compared to welding
- Fully knurled tip provides high holding capacity
- High application limits – can be used on steel with a thickness of at least 6 mm (1/4")
- Proven system and has several worldwide approvals for siding and decking
- No predrilling required, even on thick steel
Applications
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for roofing
- Fastening metal floor decks to steel structures with a minimum thickness of 6 mm (1/4") for flooring

For approval or certificate information, please see individual items.