PPH S Sharp-point metal stud screws
New product StandardItem #r122
Interior metal framing screw (phosphate-coated) for fastening stud to track
- Screw head type: Pan head
- Screw drive/recess type: PH #2
- Collated: No
Share
Customers also searched for sharp, light gauge or stud to track
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2a18a672, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e083b9a4, unit=null, value=The screws can be driven quickly thanks to optimized stitch point geometry}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@18acabce, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cde6ae4a, unit=null, value=Low contact pressure – for more comfortable, less tiring screwdriving}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@bf0850f1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d2387089, unit=null, value=Hilti has full control of the manufacturing process – delivering reliable, consistent quality}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3e4e812e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@44bf0dee, unit=null, value=Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@22e7f15c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c916d902, unit=null, value=All Hilti stitch-point screws meet or exceed ASTM C 1002 performance requirements}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@37315750, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ca484fbc, unit=null, value=Fastening light track to light studs – maximum combined thickness 0.0375 inch}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}