PBH S M1 Sharp-point drywall screws
New product PremiumItem #r524280
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Drilling capacity - max: 0.024 in
Share
Customers also searched for Collated Drywall Screws, Collated Drywall Screw or Collated Screws
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@645d679e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@94cee150, unit=null, value=Designed for use with SD-M 1 and SD-M 2 magazines and SD 4500-A22 and SD 4500 drivers}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1f8f05e7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f753ac29, unit=null, value=High fastening frequency – get more done in less time}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@36f6949, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d2387089, unit=null, value=Hilti has full control of the manufacturing process – delivering reliable, consistent quality}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@bfd8b1fd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e044a0d7, unit=null, value=All Hilti drywall stitch-point screws meet or exceed ASTM C 1002 performance requirements}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e39fc074, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b79f9a42, unit=null, value=Collated screws for high-speed drywall installation with the SD-M 1 and SD-M 2 screw magazines}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@63253a7e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a01d64a6, unit=null, value=Fastening drywall boards to metal studs (25-20 ga)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}