PBH SD Z M1 Self-drilling drywall screws
New product
Premium
Item #r524296
Collated drywall screw (zinc-plated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Product Class: Premium
Share
Features & Applications
Features & Applications
Features
- Designed for use with SD-M 1 (max. length 1-1/4”) and SD-M 2 (max. length 2”) magazines and all Hilti drywall screwdrivers
- High fastening frequency – get more done in less time
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- All Hilti drywall drill-point screws meet or exceed ASTM C 954 performance requirements
- Collated screws for high-speed drywall installation with the SD-M 1 and SD-M 2 screw magazines
Applications
- Fastening drywall boards to metal studs (20-14 ga)
- Fastening hard boards to metal studs (20-14 ga)