KH-EZ CRC Screw anchor
New productItem #r9544560
Ultimate screw anchor with corrosion-resistant coating (mechanically galvanized carbon steel, hex head)
- Material, corrosion: Carbon Steel, mechanically galvanized
- Head configuration: Hex head
- Approvals / Test reports: ICC-ES report (concrete), ICC-ES report (masonry), LABC, Seismic
Share
Features & Applications
Features & Applications
Features
- Time and labor-saving fastening solution especially suited for seismic, cracked concrete and grout filled CMU applications requiring an ICC approval
- Anchor coating meets ASTM B695 Class 55 for added corrosion resistance
- Quicker and easier to install than wedge anchors – no cleaning, no high-accuracy torque wrench and no hammering required
- Optimized thread design for exceptional setting performance, superior load values and reduced edge distances and spacing
- Fully removable anchoring solution for use with standard ANSI-tolerance drill bits – no special tolerance drill bits required for these screw anchors
Applications
- Structural steel applications where additional corrosion protection is needed
- Attaching railings, handrails, safety barriers, guard rails and signs
- Installing storage and rack systems
- Secondary steel attachment
- Pressure-treated wood (sill plates)