HLC-HX SS304 Sleeve anchor
New productItem #r243
Economical sleeve anchor (hex head)
- Head configuration: Hex head
- Environmental conditions: Outdoor
- Approvals / Test reports: N/A
Share
Features & Applications
Features & Applications
Features
- Stud type anchor design allows easy through-type fastenings and can be set in bottomless hole
- Hexagon head
- Pre-assembled anchor for easy and fast installation
- Anchor size is same as drill bit size for easy installation
- Comprehensively tested in block, masonry and concrete
Applications
- Fastening in solid concrete and masonry