X-M6-8 B3 DP7 SCT Threaded studs
New product PremiumItem #r13794473
Threaded studs for use with the BX 3-SCT Spray concrete testing tool
- Base materials: Concrete
- Corrosion protection: Galvanized zinc coating 5-13 µm
- Environmental Conditions: Dry indoor
Share
Features
- Faster, cleaner shotcrete testing method – benefit from the lower noise, recoil and maintenance of a fully electric testing tool, while avoiding the storage, import and disposal hassles of powder-actuated versions
- Versatile solution – multiple shank lengths available, so you can use the same testing method on a wider compressive strength range
Applications
- Quick measurement of the early strength of sprayed concrete (shotcrete) using the battery actuated BX 3-SCT