S-BT-MR HL Threaded stud (aluminum)
New product UltimateItem #r14653374
Threaded screw-in stud (stainless steel, metric thread) for multi-purpose fastenings on aluminum in highly corrosive environments
- Point type: Blunt tip
- Base materials: Aluminium
- Corrosion protection: Stainless steel A4(316) or equivalent
Share
Features
- The S-BT MR is easier and more reliable to use – it is especially well suited to installation with light, cordless tools
- Suitable for use in highly corrosive environments (C4 and C5) on aluminum
- High corrosion resistance and thus suitable for most marine, offshore, petrochemical and power plant applications
- No propellant required
Applications
- Fastening on aluminum structures with a thickness of 6 mm or greater
- Fastening cable ladders using channels or hold-down/expansion guide clips
- Fastening cable trays and cable runs using channels or conduit clips
- Fastening junction boxes, switchgear and instrumentation panels directly or using channels
- Fastening lighting fixtures and signage
For approval or certificate information, please see individual items.